??
CAD model selection
AF-1207-BK
HELP_VARIABLE
Part No.
AF-1207-BK
Thread
M 12 x 1.5
Thread
PG 7
Type
A
GL
8 mm
H
12.0 mm
D
6.7 mm
SW
17 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.